IESNA:LM-63-2002
[TEST]P1055286
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H1005D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2665
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1762 1742.9 1735.5 1722.3 1704.6 1682.5 1653 1622.1 1586.7 1546.9
1499.8 1454.1 1402.6 1351 1296.5 1240.5 1183 1124.1 1063.7 998.9
938.5 873.7 808.8 745.5 680.7 614.4 548.1 478.8 411 344.7
275.5 215.1 157.6 104.6 54.5 17.7 0
1762 1772.4 1760.6 1739.9 1706.1 1658.9 1602.9 1545.5 1476.2 1409.9
1339.2 1267 1188.9 1109.4 1028.3 948.8 869.2 791.1 716 640.9
568.7 498 430.2 365.4 313.8 272.6 234.3 197.4 165 134.1
107.5 84 61.9 42.7 26.5 11.8 0
1762 1751.7 1729.6 1678.1 1604.4 1529.3 1442.3 1349.5 1247.9 1146.2
1040.1 938.5 839.8 748.4 664.4 584.9 503.9 447.9 406.6 366.8
327.1 294.7 263.7 234.3 209.2 185.6 162.1 141.4 122.3 103.1
84 67.8 53 38.3 23.6 11.8 0
1762 1751.7 1707.5 1630.9 1542.5 1436.4 1324.5 1202.2 1079.9 962
848.6 748.4 652.7 561.3 495 450.8 408.1 372.7 335.9 305
277 251.9 228.4 206.3 185.6 166.5 147.3 129.6 112 95.8
79.6 64.8 50.1 36.8 23.6 11.8 0
1762 1756.1 1713.4 1629.4 1527.8 1414.3 1289.1 1153.6 1023.9 903.1
788.2 686.5 587.8 512.7 467 425.8 388.9 355.1 321.2 291.7
266.7 243.1 221 200.4 179.7 160.6 142.9 126.7 109 92.8
78.1 63.4 48.6 35.4 22.1 10.3 0
